UCC28630EVM-572
UCC28630 评估模块
UCC28630EVM-572
概述
The Texas Instruments UCC28630EVM-572 evaluation module (EVM) is a 65W primary side regulated (PSR) flyback converter for offline applications, with 130W transient surge capability. It is intended for evaluation purposes and is not intended to be an end product.
特性
- Transient peak power capability of 200% of nominal output power
- Primary Side Regulation (PSR) eliminates opto-coupler
- Active X-cap discharge for no-load power reduction.
- +/- 1% Voltage regulation
- +/- 7.5% Constant Current Regulation (7A nominal)
- No audible noise.
- Protection Functions: Output Over Voltage, Bias over voltage, AC Brownout, Over Current.
- Frequency dithering for EMI reducation.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | UCC28630EVM-572, 65-W Nominal, 130-W Peak, Primary-Side Regulated Adapter Module (Rev. B) | 2015-3-18 | |||
| 技术文章 | 如何表征电源变压器的电磁干扰 (EMI) 性能 | PDF | HTML | 英语版 | PDF | HTML | 2025-10-28 | |
| 证书 | UCC28630EVM-572 EU Declaration of Conformity (DoC) | 2019-1-2 |