UCC28180EVM-573
UCC28180EVM-573 360W PFC 评估板
UCC28180EVM-573
概述
The UCC28180EVM highlights the many benefits of using the UCC28180 Continuous Current Mode Boost PFC Controller (TI Literature Number SLUUAT3). The controller operates under average current mode control at a fixed programmable switching frequency of 120 kHz. Simple external current and voltage loop compensation, along with advanced protection features, make this controller ideal for server and desktop power supplies, industrial power supplies, and white goods.
特性
- 360-W, 390-V output
- Universal off-line input voltage range
- Average current mode PWM control
- No AC line sensing needed
- Fixed 120 kHz oscillator frequency, programmable with a single external resistor
- Soft over current and cycle-by-cycle peak current limiting
- VCC under voltage lockout with low start up current
- Voltage regulation open loop detection
- Output over-voltage protection with hysteresis recovery
- Enhanced dynamic response
- Soft-start
交流/直流和直流/直流控制器(外部 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the UCC28180EVM-573 (Rev. B) | 2013-11-27 | |||
证书 | UCC28180EVM-573 EU Declaration of Conformity (DoC) | 2019-1-2 |