UCC28051EVM
UCC28051 评估模块
UCC28051EVM
概述
UCC28051 Evaluation Module is a 100-W offline AC-DC voltage converter with power factor correction (PFC). The power module was designed to show how the UCC28051 could be configured in an off-line power factor corrected preregulator. The module was designed to operate over a universal input range of 85 V to 265 V with a 400-V dc regulated output.
交流/直流和直流/直流控制器(外部 FET)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | UCC28051EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | 100-W Universal Line Input PFC Boost Converter (Rev. A) | 2004-2-3 |