TQ-3P-SOM-TQMA64XXL
概述
The embedded module TQMa64xxL is based on the AM64x processor family. This land grid array (LGA) module is designed to use the pin compatible processors on one module design. This module is ideally suited for headless applications with extended real-time requirements. The CPU offers integrated programmable real time unit (PRU) up to four times gigabit ethernet interfaces with TSN support for the realization of real-time applications. In addition, the processor has various interfaces such as USB 2.0, CAN-FD, UART, SerDes and so forth.
特性
- 38-mm x 38-mm LGA module
- Four real-time Gbits ethernet for fieldbus
- Up to 2 CAN - FD
- Integrated Cortex M4
- High-speed communication through 2x Gbit Ethernet, 1x USB 2.0 interface, 1x SerDes (PCIe/USB 3.0)
- Low power consumption (typ. 1-W to 2-W)
- Integrated security functions
多媒体和工业网络 SoC
照片提供方为 TQ-Group
立即订购并开发
评估板
TQ-3P-SOM-STKA64XXL — Evaluation kit based for TQMa64xxL
TQ-3P-SOM-STKA64XXL — Evaluation kit based for TQMa64xxL
评估板
TQ-3P-SOM-TQMA64XXL — Embedded Cortex®-A53 / R5F module based on AM64x for headless applications with real-time requirements
TQ-3P-SOM-TQMA64XXL — Embedded Cortex®-A53 / R5F module based on AM64x for headless applications with real-time requirements
支持和培训
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 TQ-Group。
视频系列
观看全部视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。