TPSM852892EVM
TPSM852892 evaluation module
TPSM852892EVM
概述
The TPSM852892EVM is designed to demonstrate the features and functionality of the TPSM852892 device, which is a high-performance, high-efficiency synchronous buck-boost module. The factory default settings of the TPSM852892EVM allow the operation with an input voltage range from 3V to 36V. All these features bring flexibility and design optimization for overall performance, as well as BOM optimization and design cost.
特性
- Wide input and output voltage range
- User flexibilities in optimizing loop compensation
- Programmable PFM and FPWM mode at light load
- Optional programmable spread spectrum
- Adjustable output voltage compensation for voltage droop over the cable
- Rich protection features
电源模块(集成电感器)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPSM852892 Evaluation Module | PDF | HTML | 2025-12-3 | ||
| 证书 | TPSM852892EVM EU Declaration of Conformity (DoC) | 2025-11-19 |