TPSM843521EVM
TPSM843521 evaluation board
TPSM843521EVM
概述
The TPSM843521EVM is a fully assembled and tested circuit for evaluating the TPSM843521 module. The evaluation module is configured to operate from input voltage range of 3.8V to 18V and produce a regulated 5.0V output with up to 5A load current. Most settings of the device can be easily adjusted or set through resistors and jumpers, such as operation mode, soft-start time, and switching frequency.
特性
- 3.8V to 18V input voltage range
- 0.6V to 9V output voltage range
- Support 5A continuous output current
- Selectable Eco-mode and forced continuous conduction modulation (FCCM) mode
- Adjustable switching frequency
- Ease of use
电源模块(集成电感器)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPSM843521 降压转换器评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2025-4-24 |
证书 | TPSM843521EVM EU Declaration of Conformity (DoC) | 2025-2-24 |