TPS92638EVM
TPS92638 八通道线性 LED 驱动器 EVM
TPS92638EVM
概述
Texas Instruments TPS92638 evaluation module contains a TPS92638 integrated circuit (IC), supporting passive components and three OSRAM LEDs in series per channel, the EVM includes 8 channels. The purpose of this EVM is to facilitate evaluation of the TPS92638 in a typical LED application.
特性
- 8 Channel LED Driver with Analog and PWM dimming
- Wide input voltage range: 5 – 40V
- Max. Current: 70mA per channel, 560mA in parallel operation mode
- The LED current can be switched between high current and low current for stop/tail applications.
- Fault pin for open, short and thermal shutdown failure reporting, allowing parallel bus connection up to 10 devices
汽车 LED 驱动器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS92638EVM User's Guide (Rev. A) | 2014-11-24 | |||
证书 | TPS92638EVM EU Declaration of Conformity (DoC) | 2019-1-2 |