TPS92512EVM-001
TPS92512 具有模拟和 PWM 明暗调节的降压稳压器
TPS92512EVM-001
概述
The TPS92512EVM is designed to accept an input voltage range of 12V to 60V and drive high current LED stacks at up to 1.5A while providing a small form factor. The LED stack can be between 9V and 24V depending on the input voltage range. The circuit can be dimmed using an analog current adjust function, a PWM dimming function, or both simultaneously.
特性
- High Current Buck LED Driver
- 12V to 60V Nominal Input
- Analog Dimming
- PWM Dimming
- Small Form Factor
照明 LED 驱动器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS92512EVM-001 High-Current Buck Regulator With Analog and PWM Dimming for Hi (Rev. A) | 2015-7-14 | |||
| 证书 | TPS92512EVM-001 EU Declaration of Conformity (DoC) | 2019-1-2 |