TPS922051-0DGNREVM
TPS922050DGN and TPS922051DGN evaluation module
TPS922051-0DGNREVM
概述
The TPS922051/0 evaluation module (EVM) is a two-layer PCB assembly with multiple variants to help the user evaluate the main features and performance of the TPS922051/0 device family. The TPS922051/0 is a 2A / 1A non-synchronous buck LED driver with 4.5V to 65V wide input range with PWM / analog dimming function. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency.
特性
- Integrated 300mΩ MOSFET
- Optional switching FET current limit: 1.6A / 3.2A (typical)
- Optional switching frequency: 400kHz / 1MHz
- Advanced dimming options: PWM dimming (D1) / analog dimming (D2)
- Full protection features: LED open, LED short, sense resistor open
照明 LED 驱动器
立即订购并开发
评估板
TPS922050D1DGNREVM — TPS922050 evaluation module in HVSSOP with PWM dimming
TPS922050D1DGNREVM — TPS922050 evaluation module in HVSSOP with PWM dimming
评估板
TPS922050D2DGNREVM — TPS922050 evaluation module in HVSSOP with analog dimming
TPS922050D2DGNREVM — TPS922050 evaluation module in HVSSOP with analog dimming
评估板
TPS922051D1DGNREVM — TPS922051 evaluation module in HVSSOP with PWM dimming
TPS922051D1DGNREVM — TPS922051 evaluation module in HVSSOP with PWM dimming
技术文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS922050D2DGNREVM EU Declaration of Conformity (DoC) | 2025-1-16 | ||||
证书 | TPS922051D1DGNREVM EU Declaration of Conformity (DoC) | 2025-1-16 | ||||
证书 | TPS922050D1DGNREVM EU Declaration of Conformity (DoC) | 2025-1-16 | ||||
证书 | TPS922051D2DGNREVM EU Declaration of Conformity (DoC) | 2025-1-16 | ||||
用户指南 | TPS922051/0 具有 PWM/模拟调光功能的 65V、2A/1A 降压 LED 驱动器评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2024-12-16 |