TPS82695EVM-646
用于 TPS82695 500-mA、高效 MicroSiP™ 降压转换器的评估模块
TPS82695EVM-646
概述
This user’s guide describes the characteristics, operation, and use of the TPS826xxEVM-646 evaluation module (EVM). The TPS826xxEVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82671, TPS82675, TPS82690 and TPS82695 high-frequency, synchronous, step-down dc-dc converters optimized for battery-powered portable applications. This document includes schematic diagrams, a printed circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM and TPS826xxEVM and the term evaluation module are synonymous with the TPS826xxEVM-646 unless otherwise noted.
特性
- Input voltage range: 2.3 V up to 4.8 V
- Fixed output voltages
- Up to 600-mA output current (TPS8267x)
- Up to 500-mA output current (TPS8269x)
- 5.5-MHz regulated frequency operation (TPS8267x)
- 4-MHz regulated frequency operation (TPS8269x)
- Output capacitor discharge (optional)
- Total solution size: < 6.7 mm2
电源模块(集成电感器)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS826xxEVM-646 User's Guide (Rev. D) | 2011-11-10 | |||
| 证书 | TPS82695EVM-646 EU Declaration of Conformity (DoC) | 2019-1-2 |