TPS7A8101EVM-093
TPS7A8101 低噪音、高带宽 PSRR、低压降 1A 线性稳压器评估模块
TPS7A8101EVM-093
概述
The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage regulation at 1 A, input and output capacitors for stable operation, a noise-reduction capacitor, and header-connectors for easy connection to external test and application circuitry.
特性
- Input Voltage as low as 2.2V
- 170mV dropout @ 1A
- Adjustable output from 0.8V to 6.0V
- Protections: Over current and Over temperature
- Enable pin
- Wide-Bandwidth High PSRR
- Low-Noise 3mm x 3mm SON-8 DRB Package
线性和低压降 (LDO) 稳压器
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS7A8101EVM-093 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | TPS7A8101 低噪声、高带宽、高 PSRR、低压降 1A 线性稳压器 数据表 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2016-6-9 | |
用户指南 | TPS7A8101EVM-093 Evaluation Module | 2011-12-20 |