TPS7A6650EVM
汽车类、150mA、高压、超低静态电流、低压降稳压器评估模块
TPS7A6650EVM
概述
The TPS7A6650EVM evaluation module (EVM) lets you apply an input voltage from 4 V to 40 V to the input of the TPS7A6650-Q1 device under different loading conditions from 0 mA to 150 mA. The output, input, PG and switching wave can be monitored on the EVM.
特性
- 4-V to 40-V wide input voltage (VIN) range With up to 45-V transient
- Output current of 150 mA
- Low quiescent current (IQ):
- Less than 2 µA when the EN pin is low (shutdown mode)
- 12 µA typical at light loads
- Low ESR ceramic output stability capacitor (2.2 µF to 100 µF)
- 250-mV dropout voltage at 150 mA (typical, VIN = 4 V)
- Low input voltage tracking
- Integrated fault protection
- Thermal shutdown
- Short circuit protection
- Operating ambient temperature range from –40°C to +125°C
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS7A6650-Q1 EVM User's Guide | 2013-5-23 | |||
| 证书 | TPS7A6650EVM EU Declaration of Conformity (DoC) | 2019-1-2 |