TPS7A4701EVM-094
TPS7A4701 RF LDO 稳压器评估模块
TPS7A4701EVM-094
概述
The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1 A at LDO voltages. Connectors and test points are provided for convenience.
特性
- Input voltage range: 3 V to 36 V
- Programmable from 1.4 V to 34 V; pin-strap output voltage from 1.4 V to 18 V
- Low dropout: 600 mV at 1 A
- 3.5 µVRMS (10 Hz, 100 KHz)
- <25 nV/√Hz (10 Hz, 1 MHz)
- Built-in fixed current limit and thermal shutdown
- CMOS logic-level-compatible enable (EN) pin
- Maximum output current of 1 A
线性和低压降 (LDO) 稳压器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS7A4701EVM-094 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | TPS7A47xxEVM-094 Evaluation Module (Rev. A) | 2013-8-2 |