TPS79328EVM
TPS79328 评估模块
TPS79328EVM
概述
The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device has been configured to provide 1.5-V output, and the TPS79328DBV provides a 2.8-V output. The board's small size and side clips facilitate attaching it to other PCBs as a power module. The board has additional passive components that can be configured to test other SOT-23 packaged regulators with the same pin-out.
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS79301EVM TPS79328EVM LDO Linear Regulator Evaluation Module (Rev. A) | 2002-6-3 | |||
数据表 | TPS793 采用 NanoStar™ Wafer Chip Scale 封装和 SOT23 封装的低噪声、高 PSRR、射频、200mA 的低压降线性稳压器 数据表 (Rev. N) | PDF | HTML | 英语版 (Rev.N) | PDF | HTML | 2025-2-12 | |
证书 | TPS79328EVM EU Declaration of Conformity (DoC) | 2019-1-2 |