TPS780XXEVM-301
TPS780XXEVM-301 评估模块
TPS780XXEVM-301
概述
The TPS780xxEVM-301 demonstrates the TPS780330220 ultra low-power, low dropout (LDO) regulator with pin-selectable, dual output voltage levels. The TPS780330220 comes on the EVM. The EVM can be modified for use with any other products in this family. The EVM provides up to 150 mA while maintaining a low quiescent current of 500 nA. The device is powered from a 2.2 V to 5.5 V source. The output is selectable between 2.2 V and 3.3 V.
特性
- 150 mA low dropout regulator with pin-selectable dual voltage level outputs
- Low dropout: 250 mV (typical) at 150 mA
- 3% accuracy over load/line/temperature
- Low Iq: 500 nA (typical)
- Thermal shutdown and overcurrent
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS780xxEVM-301 | 2008-3-7 | |||
| 证书 | TPS780XXEVM-301 EU Declaration of Conformity (DoC) | 2019-1-2 |