TPS74701EVM-177
TPS74701 评估模块
TPS74701EVM-177
概述
The TPS74701EVM-177 facilitates evaluation of the TPS74701 low-dropout linear regulator IC.
特性
- Ultra-Low VIN and VOUT Range: 0.8 V to 5.5 V
- VBIAS Range 2.7 V to 5.5 V
- Low Dropout: 50mV typ at 500mA, VBIAS = 5 V
- Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
- Available in a Small 3mm x 3mm x 1mm SON-10 Package
- 2% Accuracy Over Line/Load/Temperature
- Programmable Soft-Start Provides Linear Voltage Startup
- VBIAS Permits Low VIN Operation with Good Transient Response
- Stable with Any Output Capacitor ≥ 2.2µF
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS74701EVM-177、TPS74801EVM-177 评估模块 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2023-5-18 |
| 证书 | TPS74701EVM-177 EU Declaration of Conformity (DoC) | 2019-1-2 |