TPS715AXXEVM-065
TPS715Axx 评估模块
TPS715AXXEVM-065
概述
The TPS715AxxEVM evaluation module (EVM)is designed to help the user easily evaluate and test the operation and functionality of the TPS715Axx. The EVM uses the TPS715A01 and the TPS715A33 in a 3x3-mm QFN package to provide5V and 3.3V, respectively, at up to 80 mA. The EVM operates with full-rated performance with an input voltage between 3.5 V and 24 V. Refer to the User's Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.
线性和低压降 (LDO) 稳压器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS715AxxEVM | 2004-11-30 | |||
| 证书 | TPS715AXXEVM-065 EU Declaration of Conformity (DoC) | 2019-1-2 |