TPS65980EVM
TPS65980EVM:Thunderbolt™ 总线电源降压/升压评估模块
TPS65980EVM
概述
The Texas Instruments TPS65980EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65980: a DC/DC switching regulator that receives power from a Thunderbolt bus ranging from 2.5V to 15.75V on TBT_IN and generates three separate 3.3V supply outputs TBT_OUT, CBL_OUT, and DEV_OUT.
The TBT_OUT supply provides power to the local peripheral Thunderbolt controller and support circuitry. The CBL_OUT supply provides power back to the Thunderbolt cable and has adjustable current limit. The DEV_OUT supply provides power to all other circuitry in the device to perform its designed function.
特性
- Powered from Thunderbolt Bus
- 2.5V to 15.75V Input
- 3.3V Outputs
- Cable Power Out Current Limit
- Thermal Shutdown
多通道 IC (PMIC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS65980EVM User's Guide | 2014-4-16 | |||
| 证书 | TPS65980EVM EU Declaration of Conformity (DoC) | 2019-1-2 |