TPS65279EVM
TPS65279EVM 评估模块
TPS65279EVM
概述
The Texas Instruments TPS65279EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65279 Step-Down Converter. The TPS65279 is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery.
特性
- 4.5 V to 18 V Wide Input Voltage Range
- Up to 5A for both converter
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS65279EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | 4.5V TO 18V Input, 6A/3.5A Dual Synchronous Step-Down Converter, TPS65279RHHR | 2013-8-21 |