TPS65161EVM-194
TPS65161 评估模块
TPS65161EVM-194
概述
The TPS65161EVM-194 is an evaluation tool for the TPS65161 Bias Power Supply for TV and Monitor TFT LCD Panels.
特性
- 8 V to 14 V Input Voltage Range
- VS Output Voltage Range up to 19 V
- 1% Accurate Boost Converter With 2.8 A Switch Current
- 1.5% accurate 2.3 A Step-Down Converter
- 500 kHz/750 kHz Fixed Switching Frequency
- Negative Charge Pump Driver for VGL
- Positive Charge Pump Driver for VGH
- Adjustable Sequencing for VGL, VGH
- Gate Drive Signal to Drive External MOSFET
- Internal and Adjustable Soft Start
- Short-Circuit Protection
- Overvoltage Protection
- Thermal Shutdown
- Available in TSSOP-28 Package
LCD 和 OLED 显示电源和驱动器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS65161EVM-194 (Rev. A) | 2008-4-22 | |||
证书 | TPS65161EVM-194 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | Bias Power Supply for TV and Monitor TFT LCD Panels. 数据表 (Rev. E) | 2013-3-5 |