TPS65000EVM-469
TPS65000EVM-469 评估模块
TPS65000EVM-469
概述
The TPS65000EVM-469 facilitates evalvation of the TPS65000 power management IC for portable device applications. The TPS65000 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source.
多通道 IC (PMIC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS65000EVM-469 | 2009-8-10 | |||
| 证书 | TPS65000EVM-469 EU Declaration of Conformity (DoC) | 2019-1-2 |