TPS63036EVM-163
TPS63036 评估模块
TPS63036EVM-163
概述
An evaluation module for Texas Instruments TPS63036, a highly efficient, single-inductor, buck-boost converter, in an 8-ball, 1.854-mm × 1.076-mm wafer chip-scale package (YFG). Capable of programming enable/disable, power save mode (PWM/PFM) and adjustable output voltage.
特性
- Efficiency: 96% (max)
- Input voltage 1.8V to 5.5V
- Output voltage: 1.2V to 5.5V
- Output current: 0.6A (max)
- Quiescent current: 35µA (max)
- Switching Frequency: 2.0MHz
- Programmable Enable/Disable
- Programmable Power Save Mode and clock synchronization
- Available in Small 1.854 mm x 1.076 mm, WCSP-8 Package
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | User's Guide TPS63036EVM-163 | 2012-6-27 | |||
| 证书 | TPS63036EVM-163 EU Declaration of Conformity (DoC) | 2019-1-2 |