TPS62740EVM-186
TPS62740EVM-186 评估模块
TPS62740EVM-186
概述
The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load switch and power good output. The TPS62740 has an ultra-low quiescent current of 360 nA.
特性
- 360 nA Iq
- Integrated Load Switch
- 2.2V to 5.5V Input Voltage Range
- 300 mA Output Current
- Related Terms:
- Low Power Wireless
- Ultra Low Power Wireless
- Wireless Converter
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS62740 EVM User's Guide | 2013-11-11 | |||
证书 | TPS62740EVM-186 EU Declaration of Conformity (DoC) | 2019-1-2 |