TPS62510EVM-168
TPS62510 评估模块
TPS62510EVM-168
概述
The TPS62510EVM-168 is an evaluation tools for the TPS62510 97% efficiency, 1.5 A Buck converter optimized for 2-cell Alkaline or NiMHd applications. The TPS62510 can supply voltages from 0.6 V to 3.8 V and offers both a fixed frequency PWM mode or high efficiency PWM mode. The fixed frequency PWM mode switches at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5 MHz fixed frequency PWM at nominal load current, and automatically enters the Power Save Mode at light load currents.
特性
- 1.8 V to 3.8 V Input Voltage Range
- Up to 96% High Efficiency Synchronous Step-Down Converter
- 1.5 MHz Fixed Frequency PWM Operation
- 1% Output Voltage Accuracy in Fixed Frequency PWM Mode
- Power Save Mode Operation for High Efficiency Over the Entire Load Current Range
- 22 µA Quiescent Current
- Fixed and Adjustable Output Voltage
- Output Voltage Tracking (OVT) for Reliable Sequencing
- Available in a 10-Pin QFN (3 x 3 mm) Package
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS62510EVM-168 Users Guide | 2006-4-5 | |||
| 证书 | TPS62510EVM-168 EU Declaration of Conformity (DoC) | 2019-1-2 |