TPS62203EVM-211
TPS62203 6V 输入、3.3V 输出、0.3A 评估模块
TPS62203EVM-211
概述
The TPS62203EVM-211 is an evaluation tool for the TPS62203 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply a fixed output voltage of 3.3V from a 2.5-V to 6-V input. The TPS62203EVM-211 uses a TPS62203 fixed output voltage step-down converter to provide a 3.3-V output voltage. The EVM includes an enable jumper that allows the user to disable the device.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS62203EVM-211, TPS62200EVM-211 | 2002-7-25 | |||
| 证书 | TPS62203EVM-211 EU Declaration of Conformity (DoC) | 2019-1-2 |