TPS62140EVM-505
采用 3x3 mm、16 引脚 QFN 封装的 TPS62140(2A 同步降压转换器)评估模块
TPS62140EVM-505
概述
The TPS62140EVM-505 (HPA505-002) uses the TPS62140 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62140 is a 2-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the Texas Instruments TPS62130, TPS62140, and TPS62150 evaluation modules (EVM). These EVMs are designed to help the user easily evaluate and test the operation and functionality of the TPS62130, TPS62140, and TPS62150. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVMs, a schematic diagram, a bill of materials, and test results for the EVMs
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS6213x 降压转换器评估模块用户指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022-10-11 |
| 证书 | TPS62140EVM-505 EU Declaration of Conformity (DoC) | 2019-1-2 |