TPS62050EVM-234
TPS62050 评估模块
TPS62050EVM-234
概述
The TPS62050EVM-234 is an evaluation tool for the TPS62050 95% efficient, 800-mA inductive step-down converter in MSOP-10, which can supply voltages down to 0.7V from a 2.7-V to 10-V input. The TPS62050EVM-234 uses a TPS62050 adjustable output step-down converter and the appropriate feedback components to provide a 3.3-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS62050 and TPS62052 Buck Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021-7-2 | ||
| 证书 | TPS62050EVM-234 EU Declaration of Conformity (DoC) | 2019-1-2 |