TPS61253EVM-766

TPS61253 评估模块

TPS61253EVM-766

立即订购

概述

The TPS6125XEVM-766 enables test and evaluation of the Texas Instruments' TPS61253, TPS61258 and TPS61259 (TPS6125x) devices, a series of 3.5-MHz high efficiency, fixed output voltages up to 5.1-V, Chip Scale step-up dc-dc converters. The user's guide for this EVM includes EVM specifications, the schematic diagram, bill of materials, and board layout. The wide input voltage range is ideal for portable power applications such as mobile phones or computer peripherals. In addition, the TPS6125x device can also maintain its output biased at the input voltage level. In this mode, the synchronous rectifier is current limited allowing external load (e.g. audio amplifier) to be powered with a restricted supply. In this mode, the quiescent current is reduced to 22µA. Input current in shutdown mode is less than 1µA (typ), which maximizes battery life. The TPS6125x offers a very small solution size due to minimum amount of external components. It allows the use of small inductors and input capacitors to achieve a very small solution size.

特性
  • Efficiency: 93% at 3.5MHz Operation
  • 22µA Quiescent current in Standby Mode
  • Wide Input voltage: 2.3V to 5.5V
  • Output voltage: 4.5V to 5.1V
  • Output Current ≥1000mA at VOUT = 5.0V, VIN ≥3.3V
AC/DC 和 DC/DC 转换器(集成 FET)
TPS61253 采用 1.2mm x 1.3mm WCSP 封装的 3.5MHz、5V、1.5A 负载升压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS61253EVM-766 — TPS61253 芯片级升压直流/直流转换器、3.5MHz 高效评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS61253EVM-766 TPS61253 芯片级升压直流/直流转换器、3.5MHz 高效评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 TPS6125xEVM-766, 3.5-MHZ HIGH EFFICIENCY STEP-UP CONVERTER IN CHIP SCALE 2012-5-30
证书 TPS61253EVM-766 EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持