TPS61120EVM-205
TPS61120 评估模块
TPS61120EVM-205
概述
The TPS61120EVM-205 is an evaluation tool for the TPS61120 inductive boost converter with LDO in 4x4mm2 QFN. The boost stage can supply voltages up to 5.5V from input voltages in the range of 1.8V to 5.5V. The LDO stage can supply voltages down to 0.9V from input voltages in the range of 1.5V to 7V. The EVM is configured to supply a 3.3V output voltage from the adjustable boost stage and 1.5V from the adjustable LDO stage.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS6112xEVM-205, For Dual Output, Single-Cell Boost Converter User's Guide (Rev. A) | 2008-6-2 | |||
证书 | TPS61120EVM-205 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
数据表 | TPS6112x Synchronous Boost Converter With 1.1-A Switch and Integrated LDO 数据表 (Rev. D) | PDF | HTML | 2015-5-28 |