TPS61090EVM-029
TPS61090 评估模块
TPS61090EVM-029
概述
The TPS61090EVM-029 is an evaluation tool for the TPS61090 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61090EVM-029 uses a TPS61090 adjustable output step-up converter and the appropriate external components to provide a 5-V output voltage. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate other options of the TPS6109x family. Please follow the instructions in the User's Guide of the EVM.
特性
The development tool includes:
- A tested TPS61090EVM-029 evaluation module with TPS61090RSA IC
- A user's guide (SBVU003) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6109x family of devices (SLVS484)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS61090EVM-029 User's Guide | 2003-10-9 | |||
| 证书 | TPS61090EVM-029 EU Declaration of Conformity (DoC) | 2019-1-2 |