TPS61070EVM-062
TPS61070 评估模块
TPS61070EVM-062
概述
The TPS61070EVM-062 is an evaluation tool for the TPS61070 inductive step-up converter IC. The TPS61070 integrated boost converter can supply voltages up to 5.5V from an input of 0.9-V to 5.5-V and is packaged in a 6-pin thin SOT23. The TPS61070EVM-062 is set up to provide a 5-V output. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate the TPS61071. Please follow the instructions in the User's Guide of the EVM.
特性
The development tool includes:
- A TPS61070EVM-062 evaluation module with a TPS61070DDC IC
- A user's guide (SLVU106) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6107x family of devices (SLVS510)
Datasheet
User's Guide
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS61070EVM-062 User's Guide | 2004-6-16 | |||
| 证书 | TPS61070EVM-062 EU Declaration of Conformity (DoC) | 2019-1-2 |