TPS61030EVM-029
TPS61030 评估模块(QFN 封装)
TPS61030EVM-029
概述
The TPS61030EVM-029 is an evaluation tool for the TPS61030 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61030EVM-029 uses a TPS61030 adjustable output step-up converter and the appropriate external components to provide a 5-V output voltage. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate other options of the TPS6103x family. Please follow the instructions in the User's Guide of the EVM.
特性
The development tool includes:
- A tested TPS61030EVM-029 evaluation module with TPS61030RSA IC
- A user's guide (SBVU006) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6103x family of devices (SLUS534C)
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS61030EVM-029 User's Guide | 2003-10-31 | |||
| 证书 | TPS61030EVM-029 EU Declaration of Conformity (DoC) | 2019-1-2 |