TPS60241EVM-194
用于 170 uVrms 零纹波升压/降压充电泵 TPS60241 的评估模块
TPS60241EVM-194
概述
The TPS60241EVM-194 is an evaluation tool for the 170-µVrms zero-ripple buck-boost charge pump TPS60241. With an input voltage in the range of 2.7 V to 5.5 V, it delivers a regulated output voltage of 5 V with up to 25mA of output current.
特性
- Input Voltage: 2.7 V to 5.5 V (TPS60241)
- Ouput Voltage: 5.0 V +/- 2.5 % (TPS60241)
- Output Current: up to 25 mA
- Enable Input
The TPS60241EVM-194 can also be used to evaluate other devices of the TPS6024x family. The only change that is required is to replace the TPS60241 with the appropriate device. The TPS60240, TPS60242 and TPS60243 work from an input voltage in the range of 1.8 V to 5.5 V and generate an output voltage of 3.3 V, 2.7 V or 3.0 V respectively.
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS60241EVM-194 170 uVrms Zero-Ripple Switched Cap Buck-Boost Converter for | 2001-11-13 | |||
| 证书 | TPS60241EVM-194 EU Declaration of Conformity (DoC) | 2019-1-2 |