TPS54540EVM-558
TPS54540 降压 DC-DC 转换器评估模块
TPS54540EVM-558
概述
The Texas Instruments TPS54540EVM-558 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54540 Step-Down Converter. The EVM operates from an 6V to 42V input (12V nominal) and provides a 3.3V output at 5A.
特性
- 4.5 V to 42 V Input Supply Voltage
- Integrated 90-mΩ High Side N-Channel MOSFET
- 146 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Evaluation Module for the TPS54540 Step-Down Converter | 2013-2-1 | |||
证书 | TPS54540EVM-558 EU Declaration of Conformity (DoC) | 2019-1-2 |