TPS54350EVM-235
3A, 输入电压为 4.5V 至 20V 且输出电压可调节的 DC/DC 转换器
TPS54350EVM-235
概述
The TPS54350EVM-235 evaluation module allows the designer to evaluate the TPS54350 SWIFT DC/DC converter optimized for small size and low height. The inductor and capacitors selected allow a wide 6-18V input and a 3.3V output up to 3A. The output voltage can be easily adjusted for lower DSP and FPGA core voltages by changing a resistor divider. This particular design incorporates an optional low-side MOSFET (instead of a diode) to provide high efficiency synchronous rectification while switching at 500 kHz.
Please see the TPS54350EVM-235 User's Guide (SLVU097) document for more information.
特性
- External compensation for design flexibility
- 90% efficiency
- 1% regulation
- 30 mV output ripple voltage
- Uses optional low-side MOSFET for high efficiency synchronous rectification
- Supported by SWIFT Designer software tool for quick and easy design
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | TPS54350 Step-Down Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021-10-18 | |||
| 证书 | TPS54350EVM-235 EU Declaration of Conformity (DoC) | 2019-1-2 |