TPS5431EVM-173
9V 至 21V 输入、3A 步降转换器
TPS5431EVM-173
概述
The TPS5431EVM-173 evaluation module allows the designer to evaluate the TPS5431 SWIFT DC/DC converter and is designed with very few external components. The input voltage range of this module is 9.0 V to 21 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5431 is ideal for a wide range of consumer electronics applications with an input voltage requirement of 5.5 V to 23 V.
特性
- Internally compensated for lower parts count
- 500 kHz switching frequency allows smaller filter components
- Low Rds(on) for greater than 90% efficiency
- 2% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
Kitting List
Test Procedure
Test Setup
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | TPS543x Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021-10-11 | |||
证书 | TPS5431EVM-173 EU Declaration of Conformity (DoC) | 2019-1-2 |