TPS543021EVM
TPS543021 降压转换器评估模块
TPS543021EVM
概述
The TPS543021EVM evaluation module (EVM) helps designers evaluate the operation and performance of the easy-to-use, 3A synchronous step-down converter TPS543021. The TPS543021EVM operates from 6V to 28V input, 24V nominal and provides a 5V output at 3A. The switching frequency is 400kHz. The EVM also includes AC signal injection terminals for control loop measurements.
特性
- 4.5V to 28V input voltage range
- Adjustable output voltage
- 3A continuous output current capability
- Support low drop out
- Eco-mode at light load
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS543021 Step-Down Converter Evaluation Module User's Guide | PDF | HTML | 2025-8-4 | ||
证书 | TPS543021EVM EU Declaration of Conformity (DoC) | 2025-7-17 |