TPS54232EVM-415
TPS54232,2A 降压转换器评估模块
TPS54232EVM-415
概述
This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54232 regulator. The switching frequency is internally set at a nominal 1000 kHz. The high-side MOSFET is incorporated inside the TPS54232 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54232 toachieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54232 provides adjustable slow start and undervoltagelockout inputs. The absolute maximum input voltage is 30 V for the TPS54232EVM-415.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | TPS54232 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021-10-26 | |||
| 证书 | TPS54232EVM-415 EU Declaration of Conformity (DoC) | 2019-1-2 |