TPS51120EVM-001

TPS51120 评估模块

TPS51120EVM-001

立即订购

概述

The TPS51120EVM-001 evaluation module utilizes the TPS51120 in a high efficiency, dual synchronous buck converter providing 5 V at 6 A and 3.3 V at 6 A from 8 V to 25 V input. The user’s guide describes the TPS51120EVM-001 performance in D-CAP™ mode and RDS(on) current sensing.

The TPS51120 is a highly sophisticated dual current mode synchronous step-down controller. It is a full featured controller designed to run directly off three to four-cell Li-ion battery and provide high power and 5 V and/or 3.3 V standby regulation for all the downstream circuitry in a notebook computer system.

High current, 100 mA, 5 V or 3.3 V on-board linear regulators have glitch-free switch over function to SMPS and can be kept alive independently during standby state. The pseudo-constant frequency adaptive on-time control scheme supports full range of current mode operation including simplified loop compensation, ceramic output capacitors as well as seamless transition to reduced frequency operation at light-load condition. Optional D-CAP™ mode operation optimized for SP-CAP or POSCAP output capacitors allows further reduction of external compensation parts.

MOSFET
CSD17505Q5A 采用 5mm x 6mm SON 封装的单路、3.5mΩ、30V、N 沟道 NexFET™ 功率 MOSFET CSD17522Q5A 采用 5mm x 6mm SON 封装的单路、8.1mΩ、30V、N 沟道 NexFET™ 功率 MOSFET

 

交流/直流和直流/直流控制器(外部 FET)
TPS51120 具有低待机电流消耗的 4.5V 至 28V 双通道同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS51120EVM-001 — TPS51120 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS51120EVM-001 TPS51120 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
用户指南 TPS51120 降压控制器评估模块用户指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022-7-20
证书 TPS51120EVM-001 EU Declaration of Conformity (DoC) 2019-1-2
数据表 TPS51120 Dual, Synchronous Step-Down Controller With 100-mA Standby Regulators for Notebook System Power 数据表 (Rev. C) PDF | HTML 2015-1-29

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持