TPS50601SPEVM-S

TPS50601-SP 单相运行评估模块

TPS50601SPEVM-S

立即订购

概述

The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.

TPS50601SPEVM-D can also be configured such that each phase provides 3 A and, with current sharing between phase 1 and phase 2, a total of 6 A can be provided to meet system needs. This configuration will provide higher reliability (MTBF) for system needs due to reduced stresses on components and higher efficiency. The TPS50601SPEVM-D can also be configured to operate as two single output voltages; i.e. 2.5 V and 1.8 V each providing 6 A or a dual phase operation such that the two phases can be paralleled thus being capable of providing 12-A steady state load.

The TPS50601SPEVM implements split-input power rails with separate input voltage inputs for the power stage and control circuitry. The power stage input voltage (PVIN) is rated for 1.6 V to 6.3 V while the control input voltage (VIN) is rated for 3 V to 6.3 V. The TPS50601SPEVM provides both input voltages but it is designed and tested using the PVIN connected to VIN. Rated input voltage and output current ranges for the EVM are given in Table 1. This EVM is designed to demonstrate features of the TPS50601-SP, as well as to provide flexibility so that input/output capacitors and output inductors, as well as other components (such as frequency adjust range, output voltage and compensations components) can be modified when evaluating the TPS50601-SP converter using this EVM.

TPS50601-SP will operate with switching frequency of 100-kHz to 1-MHz range. For the EVM, 100 kHz was selected as it would provide higher efficiency. The high-side and low-side MOSFETs are incorporated inside the TPS50601-SP package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS50601-SP to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS50601-SP provides adjustable slow start, tracking, and undervoltage lockout inputs.

Note: This EVM contains Pb, a necessary component for QML parts

特性
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 V to 6.3 V on PVIN
  • Power Rail: 3 V to 6.3 V on VIN
  • SEL Latchup Immune to LET = 85 MeV
  • Total Dose (TID) tolerance = 100kRad (Si)
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Pre-Biased Outputs
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout
    APPLICATIONS
  • Point of Load Regulation
  • TPS50601-SP: Rad Tolerant Applications
  • Supports Harsh Environment Applications
  • TPS50601-SP Available in Military (–55°C to 125°C) Temperature Range (1)

(1) Custom temperature ranges available

AC/DC 和 DC/DC 转换器(集成 FET)
TPS50601-SP 耐辐射 QMLV、3V 至 6.3V 输入、6A 同步降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS50601SPEVM-S — TPS50601SP EVM 单操作

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS50601SPEVM-S TPS50601SP EVM 单操作

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 TPS50601SPEVM, 6-A/12-A, SWIFT™ Regulator Evaluation Module 2013-1-30
证书 TPS50601SPEVM-S EU Declaration of Conformity (DoC) 2019-1-2

相关设计资源

硬件开发

评估板
TPS50601SPEVM-D TPS50601-SP 双相运行评估模块

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持