TPS40422EVM-091
TPS40422 双路输出或多相同步降压控制器评估模块
TPS40422EVM-091
概述
The Texas Instruments TPS40422EVM-091 evaluation module (EVM) helps designers evaluate the performance of the TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus. The EVM is designed to use a regulated 8.0Vdc to 14.0Vdc bus to produce two regulated outputs. One output is 1.2Vdc at a maximum of 20A load current, and the other is 3.3V at a maximum of 15A load current. The EVM also features the CSD86350Q5D NexFET™ Power Block FETs. The EVM is designed to demonstrate the TPS40422 in a typical dual output application.
特性
- 8V to 14V input range
- Two independent fixed outputs: 1.2V at 20A and 3.3V at 15A
- PMBus enabled analog controller
- Programmable switching frequency: 200kHz–1MHz
- Programmable soft-start
- Programmable over current protection
- Inductor resistance or series resistance used for current sensing
- Remote voltage sense amplifier on the primary 1.2V output
- Voltage Mode Feedback Control with Voltage Feedforward
交流/直流和直流/直流控制器(外部 FET)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS40422EVM-091 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | Using the PWR091EVM Dual-Output DC/DC Analog With PMBus Interface | 2011-1-5 |