TPS40090EVM-002

TPS40090EVM-002 评估模块

TPS40090EVM-002

立即订购

概述

The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with forced-phase current balancing. Phase currents are sensed by the voltage drop across the DC resistance (DCR) of inductors. Other features include a single voltage operation, true differential output voltage sense, user programmable current limit, capacitor-programmable soft-start and a power good indicator. Device operation is specified in the TPS40090 datasheet.

TPS40090EVM-002 can be configured into 2-, 3- or 4-phase operation. For 2-phase operation,populate R65 and R66 to tie PWM2 and PWM4 up to internal 5 V and leave components in related phases unpopulated. For 3-phase operation, tie PWM4 to BP5 through R66 only. For 4-phase operation, leave both R65 and R66 unpopulated. In this user's guide, all the tests are conducted under 4 phase operation.

特性

Features the TPS40090 with the TPS2834 driver to step down 12 V to 1.5 V at 100 A.

MOSFET
CSD17505Q5A 采用 5mm x 6mm SON 封装的单路、3.5mΩ、30V、N 沟道 NexFET™ 功率 MOSFET CSD17522Q5A 采用 5mm x 6mm SON 封装的单路、8.1mΩ、30V、N 沟道 NexFET™ 功率 MOSFET

 

交流/直流和直流/直流控制器(外部 FET)
TPS40090 4 通道多相降压直流/直流控制器 TPS40091 具有三态输出的 4 通道多相降压直流/直流控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS40090EVM-002 — TPS40090EVM-002 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS40090EVM-002 TPS40090EVM-002 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 Using the TPS40090EVM-002 (Rev. A) 2005-1-7
证书 TPS40090EVM-002 EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持