TPS3702CX33EVM-683
TPS3702CX33EVM-683 评估模块
TPS3702CX33EVM-683
概述
The TPS3702CX33EVM-683 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS3702, which is a low power, high accuracy over-voltage and under-voltage detector that is available with fixed threshold options. The EVM circuit is configured to be a reference design for engineering applications requiring both under and over voltage monitoring. Connectors and test points are provided for convenience.
特性
- 1% overall accuracy
- Internal hysteresis options of 0.5% and 1%
- Low supply current (8 uA typ)
- Open drain outputs
- SET pin to select ±5% and ±10% thresholds
电源电压监控器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS3702CX33EVM-683 High accuracy window voltage detector EVM for OV/UV monitorin (Rev. A) | 2019-2-11 | |||
证书 | TPS3702CX33EVM-683 EU Declaration of Conformity (DoC) | 2019-1-2 |