TPS2546EVM-064
TPS2546 USB 充电端口控制器和电源开关评估模块
TPS2546EVM-064
概述
The Texas Instruments TPS2546EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2546 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.
特性
- Compatible with USB 2.0 and 3.0 Power Switch Requirements
- Adjustable Current Limit, 230 mA–2800 mA Typical
- 73-mΩ High-Side MOSFET
- 2.6-GHz Bandwidth USB 2.0 Data Switch
- Screw jack type input and output connectors
- Jumper for device enable input
- EVM supports USB 3.0 data pass through
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS254xEVM-064 User Guide (Rev. A) | 2013-2-4 | |||
证书 | TPS2546EVM-064 EU Declaration of Conformity (DoC) | 2019-1-2 |