TPS2513EVM-527
TPS2513 双通道自动检测 USB 充电控制器评估模块
TPS2513EVM-527
概述
The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features
特性
- Supports USB DCP Shorting D+ Line to D- Line
- Supports USB DCP Applying 2.0 V on D+ Line and 2.7 V on D- line (or USB DCP Applying 2.7 V on D+ Line and 2.0 V on D- Line)
- Supports USB DCP Applying 1.2 V on D+ and D- Line
- Automatically Switch D+ and D- lines Connections for an Attached Device
- Dual Channel Controller
- Operating Range: 4.5 V to 5.5 V
- Available SOT23-6 package
USB 电源开关和充电端口控制器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS2513EVM-527 (Rev. B) | 2013-10-10 | |||
证书 | TPS2513EVM-527 EU Declaration of Conformity (DoC) | 2019-1-2 |