TPS2378EVM-602
- 面向强制型 UPOE 51W 高功率四对 PoE 应用的双路 TPS2378 PoE PD
TPS2378EVM-602
概述
The TPS2378EVM-602 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the dual TPS2378 four-pair, high power 51W applications. The TPS2378EVM-602 is a Forced UPOE compliant solution that requires no software. The EVM contains header connectors for easy connection to external test and application circuitry.
特性
- 51W High Power 4-Pair PoE (Forced UPOE)
- Logic circuitry keeps converter off until both TPS2378 PDs are powered
- MPS circuit keep PSE ports connected until converter startup
- Load inhibitor circuit (optional) for high power resistive loads
供电设备
立即订购并开发
评估板
TPS2378EVM-602 — 适用于强制型 UPOE 51W 高功率四对 PoE 应用的双路 TPS2378 PoE PD
支持的产品和硬件
TPS2378EVM-602 — 适用于强制型 UPOE 51W 高功率四对 PoE 应用的双路 TPS2378 PoE PD
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS2378EVM-602 Evaluation Module User's Guide (Rev. A) | 2017-7-31 | |||
证书 | TPS2378EVM-602 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
技术文章 | May the forced UPOE be with you | PDF | HTML | 2015-6-15 |