TPS2378EVM-105
用于 TPS2378 高效 IEEE 802.3at PD 控制器(具有集成 DC/DC)的评估模块
TPS2378EVM-105
概述
The Texas Instruments TPS2378EVM-105 evaluation module (EVM) helps designers evaluate the performance of the TPS2378 IEEE 802.3at PoE High-Power PD Interface with AUX Control. The EVM is designed to look like the front end of any Power Over Ethernet (PoE) PD module. An RJ-45 connector is provided to connect directly to an Ethernet cable with a Power Sourcing Equipment (PSE) driving it on the other end. The EVM also accepts power applied using a stand-alone power supply.
特性
- 100 V, 0.5 Ω Hotswap MOSFET
- 15 kV/8 kV System-Level ESD Capability
- DC/DC Converter Enable
- PowerPad™ SO-8 Package
- Adapter Priority Input
- IEEE 802.3at type-2 hardware classification with status flag
供电设备
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS2378EVM-105 User's Guide | 2012-3-20 | |||
证书 | TPS2378EVM-105 EU Declaration of Conformity (DoC) | 2019-1-2 |