TPS2042BEVM-293
TPS2042B 评估模块
TPS2042BEVM-293
概述
The TPS2042BEVM-293 is an evaluation module EVM for the Texas Instruments family of two-channel, current limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 1.5 A. Test points provide convenient access to all critical node voltages.
USB 电源开关和充电端口控制器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | Two-Channel, Power-Distribution Switch EVM (Rev. A) | 2012-6-1 | |||
| 证书 | TPS2042BEVM-293 EU Declaration of Conformity (DoC) | 2019-1-2 |