TPD1S514-3EVM
TPD3S514-1EVM:USB 充电器,VBUS_CON 引脚带过压、电涌和 ESD 保护
TPD1S514-3EVM
概述
Texas Instrument’s TPD1S514-3 evaluation module helps designers evaluate the operation and performance of the TPD1S514-3 device. The TPD1S514-3 is a single-chip solution for a USB connector’s VBUS line protection. The bi-directional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over-voltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over-voltage protection up to 30V. After the EN pin toggles low, the TPD1S514-3 waits 21 ms before turning ON the nFET through a startup delay. VBUS_POWER pin indicates the nFET is completely turned ON.
特性
- Provides over voltage, surge and ESD protection for a 12V USB bus.
- For protecting a 5V USB bus see TPD1S514-1EVM
- For protecting a 9V USB bus see TPD1S514-2EVM
- Includes 2 TPD1S514-3’s for evaluation
- Includes a USB 2.0 throughput channel
- Includes Kelvin connections for accurate measurements across the device nFET.
- TPD1S514-3EVM Evaluation Module
USB 端口保护 IC
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | TPD1S514-3EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | TPD1S514-3EVM User’s Guide | 2014-7-24 |