TPD1S514-1EVM
TPD1S514-1EVM:USB 充电器,VBUS_CON 引脚带过压、电涌和 ESD 保护
TPD1S514-1EVM
概述
Texas Instrument’s TPD1S514 evaluation module helps designers evaluate the operation and performance of the TPD1S514 device. The TPD1S514 is a single-chip solution for USB connector’s VBUS line protection. The bi-directional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over-voltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over-voltage protection up to 30V. After the EN pin toggles low, the TPD1S514 waits 21 ms before turning ON the nFET through a startup delay. VBUS_POWER pin indicates the nFET is completely turned ON.
特性
- Includes 2 TPD1S514’s for evaluation
- Includes a USB 2.0 throughput channel
- Includes Kelvin connections for accurate measurements across the device FET
USB 端口保护 IC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPD1S514EVM (Rev. A) | 2014-5-7 | |||
| 证书 | TPD1S514-1EVM EU Declaration of Conformity (DoC) | 2019-1-2 |